IESNA:LM-63-2002
[TEST]P957528
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]87566
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
10274.2 12864.2 15205.7 17018.2 18496.3 19332.5 19725.8 19865.9 20575.5 22094.3
24603 27771.6 30890.4 33381 35559.7 37548.6 38805.2 39126.1 38353.1 36395.9
32445.4 25615.5 21145.1 17709.8 14025.9 9867.4 6486.4 4547.2 3548.3 3064.6
2779.9 2336.9 1979.8 687.1 334.5 54.2 0
10274.2 12954.6 15318.7 17162.9 18518.9 19436.5 19906.6 20037.7 20625.3 21994.9
24313.7 27419 30479.1 33055.6 35256.9 37245.7 38737.4 39275.2 38782.6 37123.7
33824 27513.9 21999.4 18473.7 14835 10757.9 7074 4773.2 3661.3 3173.1
2807 2373.1 1997.9 849.8 357.1 67.8 0
10274.2 12841.6 15160.5 17022.7 18473.7 19526.9 20110 20358.6 20819.6 22049.1
24024.4 26781.7 29719.7 32309.8 34402.6 36075 37643.5 38407.4 38213 36888.6
34235.3 29900.5 23834.5 19603.7 15992.2 12041.6 8041.3 5342.8 3950.6 3281.6
2897.4 2522.2 2160.6 1649.8 840.7 99.4 0
10274.2 12841.6 15092.7 16950.4 18500.8 19689.6 20485.1 20901 21334.9 22284.1
23753.2 25891.2 28431.5 30867.8 32829.6 34438.7 35790.2 36884.1 37177.9 36744
35148.4 32187.7 28029.2 23106.8 18473.7 14355.9 10039.2 6427.6 4384.5 3335.8
2879.3 2499.6 2133.5 1699.6 1193.3 465.6 0
10274.2 12461.9 14645.2 16552.6 18188.9 19635.4 20788 21551.9 22040.1 22790.4
24010.8 25579.3 27608.8 29674.5 31532.3 33132.4 34434.2 35591.4 36414 36635.5
36197 34850.1 32237.4 28286.9 23671.8 18957.3 14125.3 9311.4 5849 3923.5
2992.3 2657.8 2309.8 1762.8 1188.8 370.6 0
10274.2 12263.1 14233.8 16091.6 17809.2 19400.3 20846.8 21990.3 22767.8 23495.5
24408.6 25719.4 27238.2 29041.7 30858.8 32666.8 34203.7 35406 36314.6 37064.9
37648 37453.6 36635.5 34777.7 31568.5 27410 22062.7 16918.8 11377.1 7024.3
4556.3 3114.4 2255.5 1365.1 687.1 180.8 0
10274.2 11883.4 13596.5 15345.8 17045.3 18713.3 20322.4 21755.3 22944.1 23897.8
24865.1 25922.8 27084.5 28530.9 30189.8 32070.2 34004.8 35871.6 37526 38981.4
40305.8 41761.3 42416.7 42823.5 42733.1 40888.9 37367.8 31758.3 24336.3 16484.8
9514.8 4940.5 2522.2 1455.5 709.7 244.1 0
10274.2 11594.1 12968.2 14468.9 16023.8 17492.8 19070.3 20602.7 22076.2 23378
24679.8 25886.7 26980.5 28160.3 29398.8 30727.7 32269.1 34013.8 35921.3 37946.3
40156.7 43329.8 45892.7 47456.6 49237.6 50525.8 50693 48961.8 44459.8 37173.4
27084.5 17479.3 8909.1 3634.2 1297.3 253.1 0
10274.2 11074.3 12041.6 13162.6 14392 15693.8 17018.2 18329 19626.3 20959.8
22356.5 23649.2 25055 26524 28051.8 29584.1 31283.7 33191.2 35302.1 37693.2
40486.6 44722 48925.7 51805 55479.8 59805.6 64434.2 67521.4 66861.5 60646.3
47849.9 31021.5 13158 4018.4 1265.6 262.2 0
10274.2 10983.9 11946.7 12977.2 14138.9 15368.4 16625 17877 19115.5 20372.1
21610.7 22894.4 24250.4 25719.4 27238.2 28815.7 30569.5 32508.6 34678.3 37150.8
39939.7 44423.7 48659 51777.9 55705.8 60420.3 65473.8 68692.1 68081.9 61473.5
47565.1 29086.9 11146.6 3078.2 994.4 226 0
10274.2 10640.3 11137.6 11806.5 12615.6 13497.1 14387.5 15323.2 16290.5 17266.8
18252.2 19269.2 20295.3 21380.1 22546.3 23780.3 25136.3 26673.2 28526.4 30641.8
33218.3 37313.5 40418.8 43483.5 47221.6 51719.1 55940.9 57771.5 55859.5 48568.6
35853.5 19956.3 5754.1 1206.9 402.3 90.4 0
10274.2 10387.2 10667.5 11069.8 11625.7 12226.9 12882.3 13555.8 14238.3 14966.1
15675.7 16358.3 17063.4 17764 18505.3 19287.3 20110 21108.9 22266.1 23766.7
25936.4 28630.4 30465.5 32517.7 34972.1 37648 39474.1 38836.8 35645.6 29661
21420.8 10961.3 3575.4 1066.7 366.1 85.9 0
10274.2 10161.2 10201.9 10387.2 10690.1 11002 11413.3 11820.1 12222.4 12642.8
13008.9 13338.8 13614.6 13867.7 14044 14157 14270 14346.8 14473.4 14767.2
15472.3 15888.2 15965 16118.7 16358.3 16575.2 15983.1 14107.3 11431.4 8470.7
5758.6 3263.5 1636.3 691.6 334.5 117.5 0
10274.2 9686.6 9338.5 9157.7 9139.7 9212 9334 9469.6 9564.6 9623.3
9618.8 9505.8 9329.5 9080.9 8750.9 8348.6 7865 7363.3 6902.2 6472.8
6029.8 5636.6 5306.6 5035.4 4800.4 4560.8 4262.5 3860.2 3304.2 2558.4
1862.3 1369.6 949.2 610.2 348 99.4 0
10274.2 9248.1 8610.8 8330.6 8262.8 8321.5 8448.1 8583.7 8651.5 8633.4
8538.5 8371.2 8127.2 7824.3 7471.7 7110.1 6735 6359.8 5989.1 5582.3
5171 4800.4 4529.2 4366.4 4303.1 4312.2 4303.1 4176.6 3864.7 3344.9
2544.8 1753.8 1229.5 809.1 402.3 90.4 0
10274.2 8904.6 8136.2 7833.4 7846.9 8018.7 8208.5 8330.6 8339.6 8258.2
8100 7874 7607.3 7300 6974.5 6653.6 6314.6 5957.5 5591.4 5252.4
4994.7 4773.2 4624.1 4529.2 4447.8 4352.9 4203.7 4050 3860.2 3557.3
3096.3 2431.8 1595.6 881.4 420.4 90.4 0
10274.2 8574.7 7783.6 7580.2 7706.8 7941.8 8127.2 8217.6 8181.4 8041.3
7824.3 7566.7 7268.3 6974.5 6662.6 6359.8 6151.9 5903.3 5591.4 5342.8
5175.5 4954 4606 4330.3 4149.5 3973.2 3792.4 3611.6 3448.8 3299.7
3123.4 2838.6 2323.3 1780.9 1044.1 253.1 0
10274.2 8389.3 7598.3 7485.3 7702.3 7928.3 8113.6 8167.8 8082 7860.5
7593.8 7290.9 6965.5 6676.2 6427.6 6287.5 6120.2 5948.5 5781.2 5410.6
5080.6 4818.4 4556.3 4312.2 4059.1 3837.6 3620.6 3421.7 3213.8 2974.2
2739.2 2526.7 2214.9 1912 1338 519.8 0
10274.2 8231.1 7480.8 7467.2 7706.8 7923.8 8086.5 8104.6 7973.5 7733.9
7431.1 7096.6 6798.2 6522.5 6337.2 6179 5975.6 5699.9 5455.8 5162
4936 4682.8 4434.2 4208.2 4018.4 3824 3616.1 3403.6 3155 2879.3
2576.5 2309.8 1966.2 1487.1 985.4 411.3 0
10274.2 8140.7 7422 7462.7 7724.9 7937.3 8082 8054.8 7887.6 7602.8
7250.3 6920.3 6640 6427.6 6328.2 6088.6 5717.9 5288.5 5116.8 4972.1
4714.5 4515.6 4343.8 4090.7 3900.9 3751.7 3557.3 3326.8 3051.1 2748.2
2418.3 2273.6 1957.2 1279.2 931.1 569.5 0
10274.2 8122.6 7385.9 7467.2 7729.4 7946.4 8077.4 8041.3 7837.9 7516.9
7159.9 6834.4 6558.7 6427.6 6273.9 5971.1 5428.7 5071.6 4981.2 4804.9
4578.9 4334.8 4104.3 3928 3819.5 3724.6 3548.3 3331.3 3069.2 2766.3
2445.4 2526.7 2016 1347 1026.1 379.7 0
10274.2 8122.6 7381.3 7480.8 7733.9 7950.9 8072.9 8054.8 7856 7521.5
7159.9 6829.9 6554.2 6432.1 6260.4 5953 5388 5076.1 5003.8 4800.4
4565.3 4298.6 4108.8 3873.7 3842.1 3724.6 3543.8 3331.3 3087.2 2761.8
2454.4 2490.6 1731.2 1392.2 1012.5 366.1 0
